<?xml version="1.0" encoding="UTF-8"?>
<rss version="2.0" xmlns:media="http://search.yahoo.com/mrss/" xmlns:atom="http://www.w3.org/2005/Atom" xmlns:itunes="http://www.itunes.com/dtds/podcast-1.0.dtd">
    <channel>
        <itunes:owner>
            <itunes:name>Siemens - Canada</itunes:name>
            <itunes:email>no-reply-webinar@siemens.com</itunes:email>
        </itunes:owner>
        <title>Services</title>
        <link>https://ca.webinar.siemens.com</link>
        <description></description>
        <language>en-us</language>
        <generator>Visualplatform</generator>
        <docs>http://blogs.law.harvard.edu/tech/rss</docs>
        <itunes:author>Siemens - Canada</itunes:author>
        <itunes:type>episodic</itunes:type>
        <itunes:explicit>no</itunes:explicit>
        <itunes:image href="https://ca.webinar.siemens.com/files/rv1.75/sitelogo.gif"/>
        <image>
            <url>https://ca.webinar.siemens.com/files/rv1.75/sitelogo.gif</url>
            <title>Services</title>
            <link>https://ca.webinar.siemens.com</link>
        </image>
        <atom:link rel="self" href="https://ca.webinar.siemens.com/rss/services-1"/>
        <atom:link rel="next" href="https://ca.webinar.siemens.com/rss/services-1?p=2&amp;album%5fid=68908184&amp;podcast%5fp=f&amp;https="/>
        <item>
            <enclosure url="http://ca.webinar.siemens.com/64968571/67510120/3cc025d344a96adbd2e26aeee8c73fe5/video_medium/siemens-product-lifecycle-analysis-video.mp4?source=podcast" type="video/mp4" length="33020578"/>
            <title>Siemens Product Lifecycle Analysis</title>
            <link>http://ca.webinar.siemens.com/siemens-product-lifecycle-analysis</link>
            <description>&lt;p&gt;&lt;/p&gt;&lt;p&gt;&lt;a href="http://ca.webinar.siemens.com/siemens-product-lifecycle-analysis"&gt;&lt;img src="http://ca.webinar.siemens.com/64968571/67510120/3cc025d344a96adbd2e26aeee8c73fe5/standard/download-3-thumbnail.jpg" width="600" height="338"/&gt;&lt;/a&gt;&lt;/p&gt;</description>
            <guid>http://ca.webinar.siemens.com/photo/67510120</guid>
            <pubDate>Fri, 28 May 2021 10:01:10 GMT</pubDate>
            <media:title>Siemens Product Lifecycle Analysis</media:title>
            <itunes:summary></itunes:summary>
            <itunes:subtitle></itunes:subtitle>
            <itunes:author>Siemens - Canada</itunes:author>
            <itunes:duration>34:18</itunes:duration>
            <media:description type="html">&lt;p&gt;&lt;/p&gt;&lt;p&gt;&lt;a href="http://ca.webinar.siemens.com/siemens-product-lifecycle-analysis"&gt;&lt;img src="http://ca.webinar.siemens.com/64968571/67510120/3cc025d344a96adbd2e26aeee8c73fe5/standard/download-3-thumbnail.jpg" width="600" height="338"/&gt;&lt;/a&gt;&lt;/p&gt;</media:description>
            <media:content url="https://ca.webinar.siemens.com/v.ihtml/player.html?token=3cc025d344a96adbd2e26aeee8c73fe5&amp;source=podcast&amp;photo%5fid=67510120" width="625" height="352" type="text/html" medium="video" duration="2058" isDefault="true" expression="full"/>
            <media:thumbnail url="http://ca.webinar.siemens.com/64968571/67510120/3cc025d344a96adbd2e26aeee8c73fe5/standard/download-3-thumbnail.jpg" width="600" height="338"/>
            <itunes:image href="http://ca.webinar.siemens.com/64968571/67510120/3cc025d344a96adbd2e26aeee8c73fe5/standard/download-3-thumbnail.jpg/thumbnail.jpg"/>
        </item>
        <item>
            <enclosure url="http://ca.webinar.siemens.com/64968558/67510185/a778e474208f785015223758a795b97a/video_medium/remote-services-for-digital-video.mp4?source=podcast" type="video/mp4" length="53311373"/>
            <title>Remote Services for Digital Industries</title>
            <link>http://ca.webinar.siemens.com/remote-services-for-digital</link>
            <description>&lt;p&gt;&lt;/p&gt;&lt;p&gt;&lt;a href="http://ca.webinar.siemens.com/remote-services-for-digital"&gt;&lt;img src="http://ca.webinar.siemens.com/64968558/67510185/a778e474208f785015223758a795b97a/standard/download-3-thumbnail.jpg" width="600" height="338"/&gt;&lt;/a&gt;&lt;/p&gt;</description>
            <guid>http://ca.webinar.siemens.com/photo/67510185</guid>
            <pubDate>Fri, 28 May 2021 09:23:44 GMT</pubDate>
            <media:title>Remote Services for Digital Industries</media:title>
            <itunes:summary></itunes:summary>
            <itunes:subtitle></itunes:subtitle>
            <itunes:author>Siemens - Canada</itunes:author>
            <itunes:duration>43:55</itunes:duration>
            <media:description type="html">&lt;p&gt;&lt;/p&gt;&lt;p&gt;&lt;a href="http://ca.webinar.siemens.com/remote-services-for-digital"&gt;&lt;img src="http://ca.webinar.siemens.com/64968558/67510185/a778e474208f785015223758a795b97a/standard/download-3-thumbnail.jpg" width="600" height="338"/&gt;&lt;/a&gt;&lt;/p&gt;</media:description>
            <media:content url="https://ca.webinar.siemens.com/v.ihtml/player.html?token=a778e474208f785015223758a795b97a&amp;source=podcast&amp;photo%5fid=67510185" width="625" height="352" type="text/html" medium="video" duration="2635" isDefault="true" expression="full"/>
            <media:thumbnail url="http://ca.webinar.siemens.com/64968558/67510185/a778e474208f785015223758a795b97a/standard/download-3-thumbnail.jpg" width="600" height="338"/>
            <itunes:image href="http://ca.webinar.siemens.com/64968558/67510185/a778e474208f785015223758a795b97a/standard/download-3-thumbnail.jpg/thumbnail.jpg"/>
        </item>
    </channel>
</rss>
